RCCB 2P 80A 30mA AC Class 60Hz CD280S

EAN-Nr.
3250611671763
Packaging
1 Prt.

Technical characteristics

Architecture
  • Neutral position
    right
  • Number of poles
    2 P
  • Type of pole
    2 P
Configuration
  • Number of modules
    2
Main electrical features
  • Type of supply voltage
    AC
  • Frequency
    60 Hz
Voltage
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated residual operating current
    30 mA
  • Rated current
    80 A
  • Withstand not tripping on 8-20 μs wave
    0.25 kA
  • Breaking and opening capacity
    1500 A
  • Rated conditional short-circuit current Inc according to EN 61008-1
    6 kA
Electric current / temperature
  • Rating current -25°C
    80 A
  • Rating current -20°C
    80 A
  • Rating current -15°C
    80 A
  • Rating current -10°C
    80 A
  • Rating current -5°C
    80 A
  • Rating current 0°C
    80 A
  • Rating current 5°C
    80 A
  • Rating current 10°C
    80 A
  • Rating current 15°C
    80 A
  • Rating current 20°C
    80 A
  • Rating current 25°C
    80 A
  • Rating current 30°C
    80 A
  • Rating current 35°C
    80 A
  • Rating current 40°C
    80 A
  • Rating current 45°C
    80 A
  • Rating current 50°C
    80 A
  • Rating current 55°C
    80 A
  • Rating current 60°C
    74 A
  • Rating current 65°C
    66 A
  • Rating current 70°C
    56 A
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    35 mm
  • Construction size (DIN 43880)
    3
Frequency
  • Frequency
    60 Hz
Power
  • Total power loss under IN
    9.1 W
Tripping
  • Short-time delayed tripping
    No
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    4000
Installation, mounting
  • Tightening torque
    3,3Nm
  • Type of bottom rail clip for modular devices
    metallic
  • Top removability for modular devices
    No
  • Bottom removability for modular devices
    No
Equipment
  • Type selective
    No
  • Can be accessorized
    Yes
  • With transparent product label holder
    No
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection index IP
    IP20
  • Residual current type
    AC
Use conditions
  • Operating temperature
    -25…40 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    2
  • Altitude
    2000 m
  • Storage/transport temperature
    -55…70 °C