RCBO 1M 1P 6kA C-16A 300mA AC AFC216Z

EAN-Nr.
3250611036357
Packaging
1 Prt.

Technical characteristics

Architecture
  • Neutral position
    right
  • Number of protected poles
    1
  • Number of poles
    1 P
  • Type of pole
    1 P
  • Curve
    C
Configuration
  • Number of modules
    1
Connectivity
  • Top connection alignement for modular devices
    Shifted terminal
  • Bottom connection alignement for modular devices
    Aligned terminal
Main electrical features
  • Rated short circuit breaking capacity Icn AC according IEC60898-1
    6 kA
  • Rated operational voltage Ue
    230 / 240 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    250 V
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated residual operating current
    300 mA
  • Rated current
    16 A
  • Withstand not tripping on 8-20 μs wave
    0.45 kA
  • Breaking and opening capacity
    6000 A
  • min/maxi threshold value of the AC thermal operation
    1.13 / 1.45 In
  • Magnetic regulating currrent
    5 / 10 In
Electric current / temperature
  • Rating current -25°C
    20.81 A
  • Rating current -20°C
    20.38 A
  • Rating current -15°C
    19.94 A
  • Rating current -10°C
    19.5 A
  • Rating current -5°C
    19.06 A
  • Rating current 0°C
    18.63 A
  • Rating current 5°C
    18.19 A
  • Rating current 10°C
    17.75 A
  • Rating current 15°C
    17.31 A
  • Rating current 20°C
    16.88 A
  • Rating current 25°C
    16.44 A
  • Rating current 30°C
    16 A
  • Rating current 35°C
    15.7 A
  • Rating current 40°C
    15.4 A
  • Rating current 45°C
    15.1 A
  • Rating current 50°C
    14.8 A
  • Rating current 55°C
    14.5 A
  • Rating current 60°C
    14.2 A
  • Rating current 65°C
    13.9 A
  • Rating current 70°C
    13.6 A
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    115 mm
  • Width of installed product
    17.8 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    4.9 W
  • Power loss per pole at In
    2.6 W
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    10000
Installation, mounting
  • Type of top connection for modular devices
    with screw
  • Type of bottom rail clip for modular devices
    metallic isolated
  • Type of Bottom Connection for modular devices
    BIconnect
  • Top removability for modular devices
    No
  • Bottom removability for modular devices
    No
  • Suitable for flush-mounting
    Yes
Connection
  • Connection cross-section at output with screw, for flexible conductor
    1 / 16 mm²
  • Connection cross-section at output with screw, for massive conductor
    1 / 25 mm²
  • Connection cross-section for rigid conductor, upstream terminals with screws
    1 / 16 mm²
  • Connection cross-section of the access with screws, with flexible conductor
    1 / 10 mm²
  • Downstream cage clamp delivery status
    opened
  • Upstream cage clamp delivery status
    opened
  • Connection cross-section of input and output with screws, for massive conductors
    1 / 25 mm²
  • Connection cross section of access and exit with screws, for flexible conductor
    1 / 16 mm²
Cable
  • Length of conductors used for the heating test (m) according to product standard
    1 m
  • Conductor cross-section used for heating test(mm²) according to product standard
    2.5 mm²
Equipment
  • Quick connect
    no
  • Type selective
    No
  • Can be accessorized
    No
  • With transparent product label holder
    Yes
Standards
  • Standard text
    IEC 61009-1
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • Residual current type
    AC
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -5…40 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limitation I²t
    3
  • Altitude
    2000 m
  • Air humidity protection
    95% / 55°C
  • Storage/transport temperature
    -40…70 °C
temperatur
  • Temperature of calibration
    30 °C
  • Ambient air temperature during heating test according to the product standard
    22.9 °C
  • Max. admissible temperature on accessible parts (intended to be touched)
    60.8 °C
  • Max. admissible temperature on accessible parts (manual operating means)
    49.9 °C
  • Max. admissible temperature on access. parts (not touched for normal operation)
    63.3 °C
  • Max. admissible temperature on terminals
    59.7 °C
  • Temp.-rise limits for access. parts (toggle) according to product standard
    40 K
  • Temp.-rise limits for access. parts (not touched) according to product standard
    40 K
  • Temp.rise limits for access. parts (to be touched) according to product standard
    60 K
  • Temperature-rise limits for terminals according to the product standard
    65 K
  • Temperature-rise measured on accessible parts at In (manual operating means)
    9.9 K
  • Temperature-rise measured on access. parts at In (not touched normal operation)
    23.3 K
  • Temperature-rise measured on accessible parts at In (intended to be touched)
    20.8 K
  • Temperature-rise measured on terminals at In
    19.7 K