RCBO electronic 1P 6kA C-40A 100mA type AC AE140Z

EAN-Nr.
3250611050124
Packaging
1 piece

Technical characteristics

Architecture
  • Neutral position
    right
  • Number of protected poles
    1
  • Number of poles
    1 P
  • Curve
    C
Functions
  • Concurrently switching N-neutral
    No
Configuration
  • Number of modules
    1
Main electrical features
  • Rated short circuit breaking capacity Icn AC according IEC60898-1
    6 kA
  • Rated operational voltage Ue
    230 / 240 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    250 V
  • Max operating voltage
    253 V
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated residual operating current
    100 mA
  • Rated current
    40 A
  • Breaking and opening capacity
    6 kA
  • min/maxi threshold value of the AC thermal operation
    1.13 / 1.45 In
  • Magnetic regulating currrent
    5 / 10 In
  • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
    6 kA
Electric current / temperature
  • Rating current -25°C
    51.28 A
  • Rating current -20°C
    50.25 A
  • Rating current -15°C
    49.23 A
  • Rating current -10°C
    48.2 A
  • Rating current -5°C
    47.18 A
  • Rating current 0°C
    46.15 A
  • Rating current 5°C
    45.13 A
  • Rating current 10°C
    44.1 A
  • Rating current 15°C
    43.08 A
  • Rating current 20°C
    42.05 A
  • Rating current 25°C
    41.03 A
  • Rating current 30°C
    40 A
  • Rating current 35°C
    39.1 A
  • Rating current 40°C
    38.2 A
  • Rating current 45°C
    37.3 A
  • Rating current 50°C
    36.4 A
  • Rating current 55°C
    35.5 A
  • Rating current 60°C
    34.6 A
Current correction factors
  • Correction factor of rating current for 2 devices placed side-by-side
    1
  • Correction factor of rating current for 3 devices placed side-by-side
    0.95
  • Correction factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correction factor of rating current for 6 devices placed side-by-side
    0.85
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    115 mm
  • Width of installed product
    17.5 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    12.96 W
  • Power loss per pole at In
    6.72 W
Tripping
  • Protected against nuisance tripping
    No
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    1000
Connection
  • Connection cross-section at output with screw, for flexible conductor
    1 / 16 mm²
  • Connection cross-section at output with screw, for massive conductor
    1 / 25 mm²
  • Connection cross-section for rigid conductor, upstream terminals with screws
    1 / 25 mm²
  • Connection cross-section of the access with screws, with flexible conductor
    1 / 16 mm²
Standards
  • Standard text
    IEC 61009-1 ; EN 61009-1
Safety
  • Protection index IP
    IP20
  • Residual current type
    AC
Use conditions
  • Class of energy limitation I²t
    3
  • Altitude
    2000 m