RCBO Electronic 1M 1P 10kA C-32A 30mA AC Class AD190
EAN-Nr.
3250611043171
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Architecture
-
Neutral positionright
-
Number of protected poles1
-
Number of poles1 P
-
Type of pole1 P
-
CurveC
Functions
-
Concurrently switching N-neutralNo
Configuration
-
Number of modules1
Main electrical features
-
Rated short circuit breaking capacity Icn AC according IEC60898-110 kA
-
Rated operational voltage Ue230 / 240 V
-
Frequency50 Hz
Voltage
-
Rated insulation voltage250 V
-
Max operating voltage253 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current30 mA
-
Rated current32 A
-
Breaking and opening capacity6 kA
-
min/maxi threshold value of the AC thermal operation1.13 / 1.45 In
-
Magnetic regulating currrent5 / 10 In
-
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-110 kA
Electric current / temperature
-
Rating current -25°C40.06 A
-
Rating current -20°C39.39 A
-
Rating current -15°C38.72 A
-
Rating current -10°C38.03 A
-
Rating current -5°C37.33 A
-
Rating current 0°C36.62 A
-
Rating current 5°C35.89 A
-
Rating current 10°C35.14 A
-
Rating current 15°C34.39 A
-
Rating current 20°C33.61 A
-
Rating current 25°C32.81 A
-
Rating current 30°C32 A
-
Rating current 35°C31.16 A
-
Rating current 40°C30.31 A
-
Rating current 45°C29.42 A
-
Rating current 50°C28.51 A
-
Rating current 55°C27.57 A
-
Rating current 60°C26.6 A
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side0.95
-
Correction factor of rating current for 4 and 5 devices placed side-by-side0.9
-
Correction factor of rating current for 6 devices placed side-by-side0.85
Dimensions
-
Depth of installed product70 mm
-
Height of installed product115 mm
-
Width of installed product17.8 mm
Frequency
-
Frequency50 Hz
Power
-
Total power loss under IN9.63 W
-
Power loss per pole at In5.53 W
Tripping
-
Protected against nuisance trippingNo
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations1000
Installation, mounting
-
Tightening torque2,1Nm
Connection
-
Connection cross-section at output with screw, for flexible conductor1 / 16 mm²
-
Connection cross-section at output with screw, for massive conductor1 / 25 mm²
-
Connection cross-section for rigid conductor, upstream terminals with screws1 / 25 mm²
-
Connection cross-section of the access with screws, with flexible conductor1 / 16 mm²
Standards
-
Standard textIEC 61009-1 ; EN 61009-1
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
-
Residual current typeAC
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Class of energy limitation I²t3
-
Altitude2000 m
-
Air humidity protectionExecution II
Downloads
-
Product image
-
Instruction manual
Instruction manuals for AD190
notice disjoncteur RCBO
PDF770 KB -
Declaration of conformity
EU Declaration of conformity for AD190
Declaration
PDF131 KB -
RoHS report
Pollutant guidelines for AD190
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for AD190
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation