RCBO Electronic 1M 1P 10kA C-16A 10mA AC ACC116

EAN-Nr.
3250611067436
Packaging
1 piece

Technical characteristics

Architecture
  • Neutral position
    right
  • Number of protected poles
    1
  • Number of poles
    1 P
  • Fixing mode
    Din-Rail
  • Curve
    C
Functions
  • Concurrently switching N-neutral
    No
Configuration
  • Number of modules
    1
Main electrical features
  • Rated short circuit breaking capacity Icn AC according IEC60898-1
    10 kA
  • Rated operational voltage Ue
    230 / 240 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    250 V
  • Max operating voltage
    253 V
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated residual operating current
    10 mA
  • Rated current
    16 A
  • Withstand not tripping on 8-20 μs wave
    3 kA
  • Breaking and opening capacity
    6 kA
  • min/maxi threshold value of the AC thermal operation
    1.13 / 1.45 In
  • Magnetic regulating currrent
    5 / 10 In
  • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
    10 kA
Electric current / temperature
  • Rating current -25°C
    22.23 A
  • Rating current -20°C
    21.74 A
  • Rating current -15°C
    21.23 A
  • Rating current -10°C
    20.72 A
  • Rating current -5°C
    20.19 A
  • Rating current 0°C
    19.64 A
  • Rating current 5°C
    19.08 A
  • Rating current 10°C
    18.51 A
  • Rating current 15°C
    17.91 A
  • Rating current 20°C
    17.3 A
  • Rating current 25°C
    16.66 A
  • Rating current 30°C
    16 A
  • Rating current 35°C
    15.38 A
  • Rating current 40°C
    14.75 A
  • Rating current 45°C
    14.13 A
  • Rating current 50°C
    13.5 A
  • Rating current 55°C
    12.88 A
  • Rating current 60°C
    12.25 A
Current correction factors
  • Correction factor of rating current for 2 devices placed side-by-side
    1
  • Correction factor of rating current for 3 devices placed side-by-side
    0.95
  • Correction factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correction factor of rating current for 6 devices placed side-by-side
    0.85
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    110 mm
  • Width of installed product
    17.8 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    4.74 W
  • Power loss per pole at In
    2.88 W
Tripping
  • Protected against nuisance tripping
    No
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    2000
Installation, mounting
  • Type of bottom rail clip for modular devices
    metallic isolated
  • Top removability for modular devices
    No
  • Bottom removability for modular devices
    No
Connection
  • Connection cross-section at output with screw, for flexible conductor
    1 / 16 mm²
  • Connection cross-section at output with screw, for massive conductor
    1 / 25 mm²
  • Connection cross-section for rigid conductor, upstream terminals with screws
    1 / 25 mm²
  • Connection cross-section of the access with screws, with flexible conductor
    1 / 16 mm²
Equipment
  • With transparent product label holder
    No
Standards
  • Standard text
    IEC 61009-1
Safety
  • Protection index IP
    IP20
  • Residual current type
    AC
Use conditions
  • Class of energy limitation I²t
    3
  • Altitude
    2000 m