Integro Inserts-Aerial Connector Box TV Connection in F-System, Grey Matt 945812506

EAN-Nr.
4011334286226
Packaging
10 PCEs

Technical characteristics

Connectivity
  • Connectors / jacks
    with IEC socket (male)
Materials
  • Colour of design line
    grey
  • Material
    Plastic/metal
  • Surface appearance
    matt
Connection
  • Type of connection
    connection in F system on the rear
Standards
  • General national standards
    DIN 45325
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Identification
  • Main design line
    Berker Integro module inserts
  • Secondary design line(s)
    Berker Integro Module inserts, Berker Integro Classic, Berker Integro Flow, Berker Integro Pure