Integro Insert- Supporting Plate for 2 Mini-Com Modules Black Glossy 9455905
EAN-Nr.
4011334236221
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Connectivity
-
Outletwith 30° oblique outlet
-
Connectors / jacksfor Mini-Com Cinch connection/coupling modules ; for Mini-Com D-Subminiature connectors 15-pole ; for Mini-Com BNC connector modules ; for Mini-Com 3.5 mm stereo connection/coupling modules ; for Mini-Com F-plug coupling modules ; for mini-com speaker wire/banana plug modules ; for Mini-Com S-Video connection/coupling modules
-
Jacks / modulesfor Mini-Com jacks cat.3, cat.5e, cat.6, cat.6 10Gig ; for Mini-Com fibre-optic modules
Power
-
Blank...for Mini-Com dummy modules 1gang
Materials
-
Colour of design lineblack
-
Surface appearanceglossy
Installation, mounting
-
Installation modefor screw fastening
Equipment
-
Supporting plate / Supporting ringwith supporting plate
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Main design lineBerker Integro module inserts
-
Secondary design line(s)Berker Integro Module inserts ; Berker Integro Classic ; Berker Integro Flow ; Berker Integro Pure
Instructions
-
Information textNot suitable for hinged cover.
Downloads
More documentation