Integro Inserts, 230V USB Charging Socket Outlet Polar White Matt 926002509

EAN-Nr.
4011334340478
Packaging
1 piece

Technical characteristics

Connectivity
  • Connectors / jacks
    with 2 USB sockets type A
Main electrical features
  • Rated voltage
    100…240 V
  • Frequency
    50/60 Hz
  • Rated current
    0.5 A
Voltage
  • Input voltage
    100…240 V AC
  • Output voltage
    5 V DC (± 5 %)
Electric current
  • Output current
    max. 500 mA
Fuse
  • Fuse
    short-circuit and overload proof (electronic fuse)
Power
  • Power consumption (standby)
    < 50 mW
Materials
  • Colour of design line
    polar white
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Plastic/metal
  • Surface appearance
    matt
Connection
  • Conductor cross-section (rigid)
    2.5
  • USB connections
    according to DIN EN 50558
  • Type of connection
    with screw terminals
Use
  • Differentiation characteristic 3 - Sales
    with screw terminals
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Protection
    without enhanced contact protection
Identification
  • Main design line
    Berker Integro module inserts
  • Secondary design line(s)
    Berker Integro Module inserts, Berker Integro Classic, Berker Integro Flow, Berker Integro Pure
Instructions
  • Information text
    No data transmission possible!