KNX radio motion det. comf 1.1 m quicklink, Q.x, p. white velvety 85345129

EAN-Nr.
4011334374565
Packaging
1 piece

Technical characteristics

Functions
  • ETS additional functions
    ETS additional functions: +6 scenes, operating mode on/off, push-button, status display, dimming value, brightness display, movement scene loading, no movement scene loading
  • Function
    with keylock
  • Quicklink functions
    quicklink functions: switching, dimming, 2 scenes, time switching, NO contact push-button, Memory, forced control, Master-Slave
Connectivity
  • Radio protocol
    KNX Radio
  • Receiver category
    2
Dimensions
  • Assembling height
    34 mm
  • Nominal mounting height
    1.1 m
Frequency
  • Radio transmission frequency
    868.3 MHz
Power
  • Radio transmission power
    < 10 mW
Measurement
  • Detection field, rectangular shaped
    ≈ 12 x 16 m
Reach distance
  • Range, frontal
    ≈ 12 m
Detection
  • Number of detection levels
    2
  • Detection angle, settable
    each side ≈ 45…90 °
Materials
  • Colour of design line
    polar white
  • RAL colour
    RAL 9010 - Pure white
  • Material
    thermoplastic
  • Surface appearance
    velvety
Lighting control
  • Response brightness, adjustable
    ≈ 5…1000 lx , daytime operation
Settings
  • Response sensitivity, settable
    10…100 %
  • Delay time, adjustable
    ≈ 1 s…3 h
  • Switch-off pre-warning to dimming value 50% for
    30 s
Equipment
  • Number of radio channels
    1
  • Number of quicklink links
    max. 20 transmitter/receiver
  • Transmitter duty cycle
    1 %
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protection
    with dismantling protection
Use conditions
  • Operating temperature
    -5…45 °C
  • Relative humidity (without condensation)
    0…65 % (without condensation)
Identification
  • Application, usage
    Motion detector
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9
Instructions
  • Information text
    Continuous direct sunlight penetrating the upward-pointing detection plane can result in failure of the motion detector. Only suitable for indoor areas!

Downloads

More documentation