Motion det. 1.1 m, S.1/B.3/B.7, ant., matt 85341185

EAN-Nr.
4011334373544
Packaging
1 piece

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Functions
  • Function
    with keylock
Controls and indicators
  • Button / push-button
    with button for on/off/automatic
Dimensions
  • Assembling height
    34 mm
  • Nominal mounting height
    1.1 m
Measurement
  • Detection field, rectangular shaped
    ≈ 12 x 16 m
Reach distance
  • Range, frontal
    ≈ 12 m
Detection
  • Number of detection levels
    3
  • Detection angle, settable
    each side ≈ 45…90 °
  • Detection field Ø, on floor
    0 m
Materials
  • Colour of design line
    anthracite
  • Colour
    anthracite
  • Material
    thermoplastic
Lighting control
  • Response brightness, adjustable
    ≈ 5…1000 lx , daytime operation
Settings
  • Response value luminosity adjustable
    Yes
  • Response value sensitivity adjustable
    Yes
  • Response sensitivity, settable
    10…100 %
  • Delay time
    ≈ 180 s
  • Switch-off pre-warning to dimming value 50% for
    30 s
Safety
  • Protection index IP
    IP20
  • REACH conform
    No
  • Protection
    with dismantling protection
Use conditions
  • Operating temperature
    -5…45 °C
  • Relative humidity (without condensation)
    0…65 % (without condensation)
Identification
  • Application, usage
    Light control, Motion detector
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Motion detector, Berker S.1, Berker B.3, Berker B.7
Instructions
  • Information text
    Continuous direct sunlight penetrating the upward-pointing detection plane can result in failure of the motion detector. Only suitable for indoor areas!