Motion det. 1.1 m, K.1, p. white glossy 85341179

EAN-Nr.
4011334373759
Packaging
1 Prt.

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Functions
  • Mode of operation
    µ-processor controlled mode of operation
  • Function
    Teach function for response brightness via button ; with keylock ; Party function for switching on for 2 hours ; with memory function for presence simulation
Controls and indicators
  • Button / push-button
    with button for on/off/automatic
Dimensions
  • Assembling height
    34 mm
  • Nominal mounting height
    1.1 m
Measurement
  • Detection field, rectangular shaped
    ≈ 12 x 16 m
Reach distance
  • Range, frontal
    ≈ 12 m
  • Range, side
    each ≈ 8 m
Detection
  • Number of detection levels
    3
  • Detection angle, settable
    each side ≈ 45…90 °
  • Detection field Ø, on floor
    0 m
Materials
  • Colour of design line
    polar white
  • Colour
    polarwhite
Lighting control
  • Response brightness, adjustable
    ≈ 5…1000 lx , daytime operation
LED control
  • LED
    with operation and status LED, red/green/orange ; LED application module/insert compatibility display
Settings
  • Response value luminosity adjustable
    Yes
  • Response value sensitivity adjustable
    Yes
  • Response sensitivity, settable
    10…100 %
  • Delay time
    ≈ 180 s
  • Switch-off pre-warning to dimming value 50% for
    30 s
Safety
  • Protection index IP
    IP20
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protection
    with dismantling protection
Use conditions
  • Operating temperature
    -5…45 °C
  • Energy-saving
    low intrinsic energy requirement
  • Relative humidity (without condensation)
    0…65 % (without condensation)
Identification
  • Application, usage
    Light control ; Motion detector
  • Main design line
    Berker K.1
  • Secondary design line(s)
    Motion detector ; Berker K.1
Instructions
  • Information text
    Continuous direct sunlight penetrating the upward-pointing detection plane can result in failure of the motion detector. Only suitable for indoor areas!