Shutter push-button, R.1/R.3/1930/R.cl., p. white glossy 85241139

EAN-Nr.
4011334371168
Packaging
1 Prt.

Technical characteristics

Functions
  • Venetian blind movement time
    2 mn
  • Running time
    max. 2 mn
  • Function
    Memory function for automatic execution of learned up and down times with position ; Party function, no execution of automatic, radio and extension unit commands (lock-out protection)
Controls and indicators
  • Operation
    activation of the party function using buttons in up and down direction > 20 sec.
Main electrical features
  • Nominal voltage
    12 V
  • Frequency
    - Hz
Dimensions
  • Diameter
    57.6 mm
Materials
  • Colour of design line
    polar white
  • Colour
    polarwhite
LED control
  • LED
    LED application module/insert compatibility display ; with status LED for memory and party function, red/orange ; with indicator LED for lock-out protection
Installation, mounting
  • Installation mode
    clamp fastening
Settings
  • Lamella adjusting time
    (adjustable) 50 ms…2.5 s
  • Minimum slat adjustment time
    ≈ 250 ms
  • Delay time, adjustable
    0…500 s
  • Lamella adjustment on button-press
    < 0.4 s
Equipment
  • Self-retaining for 2 min on button-press
    > 0.4 s
  • Change-over time for change of direction
    < 0.6 s
Safety
  • Halogen free
    No
  • Protection
    with dismantling protection
Use conditions
  • Operating temperature
    -5…45 °C
  • Energy-saving
    low intrinsic energy requirement
  • Relative humidity (without condensation)
    0…65 % (without condensation)
Identification
  • Application, usage
    Blind control
  • Main design line
    Berker R.1/R.3/R.8/Serie 1930/R.classic
  • Secondary design line(s)
    Electronics platform ; Berker R.1 ; Berker R.3 ; Berker R.8
Instructions
  • Special note text
    Can be switched to orientation led by extension unit. ; Note: When integrating this product into the Serie 1930, the 1gang frame for centre plate Ø 58 mm, order no.: 1382 0... may only be used. Installation in multiple combinations of the Serie 1930 is not possible!