Blind insert comf, 1930/R.classic 85221101
EAN-Nr.
4011334437048
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Functions
-
Power reserve0 h
Configuration
-
Switch modewith 2 mechanically and electrically mutually-locked relay contacts
Main electrical features
-
Frequency50/60 Hz
Electric current
-
Switching current (ohmic/inductive)max. 5 A
-
Switching current at cos φ = 0.6max. 3 A
Dimensions
-
Insertion depth32 mm
-
Claw guidance installation depth32 mm
-
Housing installation depth22 mm
Measurement
-
Extension unit inputwith 230 V extension unit inputs for up and down
Materials
-
Material / surfaceno conductive connection between supporting ring and spreading claws
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Screw terminals (max.)2 x 1,5/1 x 2,5 mm²
-
Type of connectionwith screw terminals
-
Number of substationsunlimited
-
Connectioncircuiting of extension units push-buttons for blinds, blind inserts, key push-buttons for blinds
Cable
-
Load cable lengthmax. 100 m
-
Cable length, extensionsmax. 50 m
Equipment
-
Change-over time for change of direction< 0.6 s
Safety
-
REACH conformNo
-
Halogen freeNo
Use conditions
-
Operating temperature-5…45 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)0…65 % (without condensation)
Identification
-
Application, usageBlind control ; KNX radio- operating systems
-
Main design lineSerie 1930/R.classic
-
Secondary design line(s)Serie 1930 ; Series R.classic
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 85221101
Manual for 85221100 - Blind insert comfort (EN, 2015-09)
PDF1 MBInstruction manuals for 85221101
Manual for 85221100 - Blind insert comfort (EN, 2012-07)
PDF1 MB -
Installation manual
Installation manuals for 85221101
PDF2 MB -
Declaration of conformity
EU Declaration of conformity for 85221101
Declaration of Conformity
PDF213 KBEU Declaration of conformity for 85221101
Declaration of Conformity
PDF253 KB -
RoHS report
Pollutant guidelines for 85221101
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation