Button 1gang, R.1/R.3/1930/R.cl., p. white glossy 85141139

EAN-Nr.
4011334368496
Packaging
1 Prt.

Technical characteristics

Controls and indicators
  • Operation
    with 2-push-buttons operation concept
Main electrical features
  • Nominal voltage
    12 V
Voltage
  • Operating voltage
    via insert
Dimensions
  • Diameter
    57.4 mm
Materials
  • Colour of labelling
    105,105,105
  • Colour of design line
    polar white
  • Colour
    polarwhite
  • Material for printing
    ASA polar white
Settings
  • Shading parameter
    R1_biały
  • Laser parameter
    R1_weiß
Equipment
  • Type of configuration
    Laserdruck
  • Brightness
    switch-on brightness level for use on dimmer insert, power failure proof, storable
Use conditions
  • Operating temperature
    -5…45 °C
  • Energy-saving
    low intrinsic energy requirement
  • Relative humidity (without condensation)
    0…65 % (without condensation)
Identification
  • Application, usage
    Light control
  • Main design line
    Berker R.1/R.3/R.8/Serie 1930/R.classic
  • Secondary design line(s)
    Electronics platform ; Berker R.1 ; Berker R.3 ; Berker R.8
Instructions
  • Special note text
    Note: When integrating this product into the Serie 1930, the 1gang frame for centre plate Ø 58 mm, order no.: 1382 0... may only be used. Installation in multiple combinations of the Serie 1930 is not possible!