Central plate for sensor insert, KNX, al., matt, lacq. 75940483

EAN-Nr.
4011334050995
Packaging
1 Prt.

Technical characteristics

Detection
  • Sensor
    e.g. for temperature sensor PT100
Materials
  • Colour independent of design lines
    aluminium
  • Colour
    aluminium
  • Material / workmanship
    lacquered
Installation, mounting
  • Opening
    with slots for air circulation
  • Installation mode
    clamp fastening
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Identification
  • Application, usage
    KNX - sensors ; HVAC control
  • Main design line
    Central plate system
  • Secondary design line(s)
    Central plate system ; Berker S.1 ; Berker B.3 ; Berker B.7 ; Berker K.1