KNX cont. comf 2.2 m, KNX - K.1, p. white glossy 75261679

EAN-Nr.
4011334285915
Packaging
1 piece

The product is unfortunately no longer available.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Functions
  • Max. temporisation
    306 h
  • Potentiometer for additional delay time
    ± 50 %
  • Function
    Functions for lighting operating mode: Switching, Value transmitter and Light scene call, parameter defineable lock function
  • Slide switch
    with slide switch for OFF/automatic/ON
Compatibility
  • Extension unit
    also suitable as extension unit
Controls and indicators
  • Number of switching segments
    72
Dimensions
  • Dimensions assembling height
    23.5 mm
  • Nominal mounting height
    2.2 m
  • Optimum mounting height
    2.2 m
Power
  • Power consumption, KNX
    ≈ 110 mW
Measurement
  • Detection field, semi-oval shaped
    ≈ 12 x 12 m
Reach distance
  • Range, frontal
    ≈ 12 m
  • Range, frontal (at 1.1 m installation height)
    ≈ 6 m
  • Range, side
    each ≈ 6 m
  • Range, side (at 1.1 m installation height)
    each ≈ 3 m
  • Max. transmission range frontally
    12 m
  • Max. transmission range sideways
    6 m
Cover, door
  • Cover
    with cover to limit detection angle to 90°
Detection
  • Number of detection levels
    2
  • Detection angle
    180 °
  • Detection angle vertical
    0 / 7 °
  • Detection angle horizontal
    0 / 180 °
  • Sensor type
    detector of movement
Materials
  • Colour of design line
    polar white
  • RAL colour
    RAL 9010 - Pure white
  • Material
    thermoplastic
Lighting control
  • Response brightness, configurable
    3…100 lx / daytime operation
LED control
  • LED
    with red diagnostic LED for brightness-independent walk test function and disassembly message
Incandescent bulbs control
  • Max. power with incandescent lamps
    0 W
Connection
  • Bus coupling unit
    for bus coupling unit flush-mounted
Settings
  • Supported configuration modes
    system
  • Response brightness adjustable by potentiometer
    ± 50 %
  • Response sensitivity, settable
    20…100 %
  • Min. temporisation
    130 ms
  • Delay time
    ≈ 10 s
  • Additional delay time programmable
    130 ms…306 h
  • Setting
    with potentiometers for fine adjustment of the response brightness, sensitivity and delay time
Equipment
  • Product type:
    product type: movement
  • Lighting
    with lighting and message mode
Safety
  • Protection index IP
    IP20
  • Alarm
    alarm telegram after disconnection from bus coupling unit, 1-bit
Use conditions
  • Operating temperature
    -5…45 °C
Identification
  • Application, usage
    KNX - sensors
  • Product family
    product family: physical sensors
  • Main design line
    KNX - Berker K.1
  • Secondary design line(s)
    KNX, Motion detector, Berker K.1
Instructions
  • Information text
    Application as for order no. 7526 15 .. Caution: Direct sunlight can lead to false alarms when using alarm application. Avoid using detection field equipment on windows.