KNX cont. 2.2 m, KNX - B.3/B.7, ant., matt 75261285

EAN-Nr.
4011334224648
Packaging
1 piece

The product is unfortunately no longer available.


Technical characteristics

Functions
  • Function
    parameter defineable lock function
Compatibility
  • Extension unit
    also suitable as extension unit
Controls and indicators
  • Number of switching segments
    72
Dimensions
  • Dimensions assembling height
    23.5 mm
  • Nominal mounting height
    2.2 m
Measurement
  • Detection field, semi-oval shaped
    ≈ 12 x 12 m
Reach distance
  • Range, frontal
    ≈ 12 m
  • Range, frontal (at 1.1 m installation height)
    ≈ 6 m
  • Range, side
    each ≈ 6 m
  • Range, side (at 1.1 m installation height)
    each ≈ 3 m
Cover, door
  • Cover
    with cover to limit detection angle to 90°
Detection
  • Number of detection levels
    2
  • Detection angle
    180 °
  • Sensor type
    detector of movement
Materials
  • Colour of design line
    anthracite
  • RAL colour
    RAL 7021 - Black grey
  • Material
    thermoplastic
  • Surface appearance
    matt
Lighting control
  • Response brightness, configurable
    1…1000 lx / daytime operation
Connection
  • Bus coupling unit
    for bus coupling unit flush-mounted
Settings
  • Supported configuration modes
    system
  • Response sensitivity, settable
    20…100 %
  • Delay time
    ≈ 10 s
  • Additional delay time programmable
    130 ms…152 h
  • Setting
    with potentiometer for fine adjustment of the response sensitivity
Equipment
  • Product type:
    product type: movement
Use conditions
  • Operating temperature
    -5…45 °C
Identification
  • Application, usage
    KNX - sensors
  • Product family
    product family: physical sensors
  • Main design line
    KNX - Berker S.1/B.3/B.7
  • Secondary design line(s)
    Berker B.3, KNX, Motion detector, Berker B.7
Instructions
  • Information text
    Application as for order no. 7526 11 ..