KNX cont. 1.1 m, KNX - Q.1/Q.3, p. white velvety 75261129

EAN-Nr.
4011334315629
Packaging
1 piece

The product is unfortunately no longer available.


Technical characteristics

Functions
  • Function
    parameter defineable lock function
Compatibility
  • Extension unit
    also suitable as extension unit
Controls and indicators
  • Number of switching segments
    72
Dimensions
  • Dimensions assembling height
    23.5 mm
  • Nominal mounting height
    1.1 m
Measurement
  • Detection field, semi-oval shaped
    ≈ 10 x 12 m
Reach distance
  • Range, frontal
    ≈ 10 m
  • Range, side
    each ≈ 6 m
Cover, door
  • Cover
    with cover to limit detection angle to 90°
Detection
  • Number of detection levels
    2
  • Detection angle
    180 °
  • Sensor type
    detector of movement
Materials
  • Colour of design line
    polar white
  • RAL colour
    RAL 9010 - Pure white
  • Material
    thermoplastic
  • Surface appearance
    velvety
Lighting control
  • Response brightness, configurable
    1…1000 lx / daytime operation
Connection
  • Bus coupling unit
    for bus coupling unit flush-mounted
Settings
  • Supported configuration modes
    system
  • Response sensitivity, settable
    20…100 %
  • Delay time
    ≈ 10 s
  • Additional delay time programmable
    130…152 ms
  • Setting
    with potentiometer for fine adjustment of the response sensitivity
Equipment
  • Product type:
    product type: movement
Use conditions
  • Operating temperature
    -5…45 °C
Identification
  • Application, usage
    KNX - sensors
  • Product family
    product family: physical sensors
  • Main design line
    KNX - Berker Q.1/Q.3
  • Secondary design line(s)
    Berker Q.1, KNX, Motion detector, Berker Q.3
Instructions
  • Information text
    Continuous direct sunlight penetrating the upward-pointing detection plane can result in failure of the motion detector. Only suitable for indoor areas!