Combination SCHUKO soc. out. 2gang frame, S.1, al., matt, lacq. 47209939

EAN-Nr.
4011334360735
Packaging
5 PCEs

Technical characteristics

Architecture
  • Design
    according to DIN 49440
  • Fixing mode
    flush-mounting
Configuration
  • Number of modules
    2
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50 Hz
  • Rated current
    16 A
Electric current
  • Rated current
    16 A
Materials
  • Colour of design line
    aluminium
  • Material / workmanship
    lacquered
  • Surface appearance
    matt
Installation, mounting
  • Installation mode
    without spreader claws
Connection
  • Connection terminals
    according to IEC 60884-1
  • Connection terminals
    according to VDE 0620-1
Cable
  • Wiring
    2 x 1gang, wired-through
Safety
  • IK protection code against mecanical impacts
    05
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Protection
    without enhanced contact protection
Identification
  • Main design line
    Berker S.1