SCHUKO soc.out. LEDorient.,enhncd contact prot.,screw-in lift term.,R.classic,wh 41092089

EAN-Nr.
4011334369820
Packaging
10 PCEs

Technical characteristics

Architecture
  • Design
    according to DIN 49440
  • Fixing mode
    flush-mounting
Configuration
  • Number of modules
    1
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Electric current
  • Rated current
    16 A
Dimensions
  • Insertion depth
    32 mm
Power
  • Power consumption
    0.25 W/0.35 VA
Cover, door
  • Cover
    Central cover plate
Detection
  • Sensor
    integrated brightness sensor that switches the orientation light on at twilight and off when there is sufficient brightness
Materials
  • Colour of labelling
    105,105,105
  • Colour of design line
    polar white
  • Colour
    polarwhite
  • Colour
    white  
  • Material for printing
    ASA polar white
Lighting control
  • Switch-off brightness
    ≈ 4 lx
  • Switch-on brightness
    ≈ 2 lx
  • Light intensity (white)
    0.2 cd
LED control
  • LED
    white LED light ; long service life of the LED
Installation, mounting
  • Installation mode
    with spreader claws
Connection
  • Conductor cross-section (rigid)
    max. 2.5 mm²
  • Connection terminals
    according to IEC 60884-1
  • Connection terminals
    according to VDE 0620-1
Cable
  • Wiring
    through-wiring possible, therefore also ideal for retrofitting
Settings
  • Shading parameter
    R1_biały
  • Laser parameter
    R1_weiß
Equipment
  • Type of configuration
    Laserdruck
Use
  • Differentiation characteristic 2 - Sales
    enhanced contact protection
  • Differentiation characteristic 3 - Sales
    Screw-in lift terminals
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protection
    Enhanced contact protection
  • With enhanced contact protection
    Yes
Identification
  • Main design line
    Serie 1930/R.classic
  • Secondary design line(s)
    Serie 1930 ; Series R.classic
Instructions
  • Special note text
    Note: When integrating this product into the Serie 1930, the 1gang frame for centre plate Ø 58 mm, order no.: 1382 0... may only be used. Installation in multiple combinations of the Serie 1930 is not possible!
  • Information text
    Caution! Items with special flush-mounted insert. Centre plates with LED orientation lights are not compatible with the standard socket outlets.