LED signal light, RGB, K.1, p. white glossy 29517009

EAN-Nr.
4011334414452
Packaging
1 piece

The product is unfortunately no longer available.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Main electrical features
  • Rated voltage
    230 V AC
  • Frequency
    50/60 Hz
Power
  • Power consumption
    at 195 ... 265 V~, 50/60 Hz - max. 2 W
Materials
  • Colour of design line
    polar white
  • Colour
    polarwhite
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Plastic/metal
LED control
  • Quantity LED lamps
    4
Installation, mounting
  • For installation in standard wall boxes
    according to DIN 49073-1
Connection
  • Conductor cross-section
    2.5 mm²
Settings
  • Setting
    Brightness modifiable via potentiometer
Equipment
  • Lighting
    Colour sequence can be stopped at any position via the push-button., Light colours cold white, warm white, blue, orange, red, green, purple (magenta) and colour sequence callable via push-button
  • Switches / socket outlets
    colour is switchable via an external switch
Use cases
  • Application
    Light control
temperatur
  • Ambient temperature
    -5…40 °C
Identification
  • Main design line
    Berker K.1
Instructions
  • Special note text
    For consistent illumination of all pilot lamps, connect max. 5 devices per 10 m of cable length.