BLC Triac switch insert LV house electronic 2905

EAN-Nr.
4011334218746
Packaging
1 piece

The product is unfortunately no longer available.


Technical characteristics

Functions
  • Function
    when cover is detached, the switch status is retained (wallpaper function)
  • Soft startup
    bulb-preserving soft startup
Main electrical features
  • Frequency
    50/60 Hz
Voltage
  • Operating voltage
    230 V AC
Fuse
  • Fine-wire fuse
    T 1.6 H 250 V
  • Fuse
    short-circuit and overload proof (fine-wire fuse), with spare fuse
Power
  • Dimmable conventional transformers
    40…400 VA
Measurement
  • Extension unit input
    with extension unit input for BLC extension unit, BLC controller extension unit for motion detector and push-button, NO contact
Materials
  • Colour
    not applicable
  • Material
    Plastic/metal
Incandescent bulbs control
  • 230 V incandescent lamps and halogen lamps
    40…400 W
Installation, mounting
  • Installation mode
    with spreader claws
Connection
  • Type of connection
    with screw terminals
Accessories included
  • Matching products
    insert suitable for BLC buttons
Equipment
  • Dimming principle
    phase cut-on
Use conditions
  • Operating temperature
    -20…45 °C
Identification
  • Application, usage
    Radio bus - operating systems, Motion detector, Light control
  • Release issue
    2
  • Secondary design line(s)
    Light control, Motion detector, Radio bus
Instructions
  • Information text
    Light scene function (On/Off) in conjunction with BLC radio button. ; Possible to change fuse without removing cover.