230 V USB charging soc. out., 1930/R.classic, p. white glossy 26002089

EAN-Nr.
4011334377160
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes.


Technical characteristics

Connectivity
  • Connectors / jacks
    with 2 USB sockets type A
Main electrical features
  • Rated voltage
    100…240 V
  • Rated current
    1.4 A
Voltage
  • Input voltage
    100…240 V AC
  • Output voltage
    5 V DC
Electric current
  • Output current
    max. 1400 mA
  • Output current when operating both sockets
    max. 1.4 A
  • Output current per socket
    max. 1 A
Fuse
  • Fuse
    short-circuit and overload proof (electronic fuse)
Dimensions
  • Insertion depth
    32 mm
Materials
  • Colour of design line
    polar white
Connection
  • USB connections
    according to DIN EN 50558
Equipment
  • Centre plates / central plates
    with centre plate Ø 58 mm
Use
  • Differentiation characteristic 3 - Sales
    with screw terminals
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Protection
    without enhanced contact protection
Identification
  • Main design line
    Serie 1930/R.classic
Instructions
  • Information text
    No data transmission possible!