therm. w. NC cont., Centre pl., rocker switch a. LED, Q.x, alu velvety, lacq. 20306084

EAN-Nr.
4011334443278
Packaging
1 piece

Technical characteristics

Functions
  • Switching
    with on/off switch and indicator LED for "on"
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
Electric current
  • Inductive load at cos φ = 0.6
    max. 4 A
  • Switching current "Heating" at cos φ = 0.6
    4 A
  • Heating switching current
    10 A
  • Switching current
    10 A
Dimensions
  • Insertion depth
    24.5 mm
Measurement
  • Range of temperatures
    5 / 30 °C
Materials
  • Colour
    aluminium
  • Material / workmanship
    lacquered
  • Material
    Plastic/metal
Installation, mounting
  • Installation mode
    without spreader claws
Connection
  • Type of connection
    with plug-in terminals
  • Connection
    with separate connection for night lowering
Equipment
  • Night lowering
    ≈ 4 K
  • Switching temperature difference
    ≈ 0.5 K
  • Control
    setting knob with temperature range limitation
  • Valve drives
    e.g. for valve drives closed in de-energised state
Use
  • Differentiation characteristic 1 - Sales
    with rocker switch
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Energy efficiency class
    I (1%)
temperatur
  • Temperature
    5…30 °C
Identification
  • Application, usage
    HVAC control
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9