Mini jack, 8-pole, cat.3, com-tech, black 1980

EAN-Nr.
4011334230762
Packaging
1 Prt.

Technical characteristics

Configuration
  • Category / ports
    RJ45, cat.3, ISDN-compatible (AWG 24-22)
Dimensions
  • Height
    18.5 mm
  • Width
    16 mm
Materials
  • Colour independent of design lines
    black
  • Colour code A and B
    according to TIA/EIA-568-B.2
  • Colour
    black
Connection
  • Cat.3
    according to DIN EN 50173
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Identification
  • Application, usage
    Communication technology
  • Main design line
    Accessories
  • Secondary design line(s)
    ACCESSORIES ; Module inserts ; Berker Integro ; Berker Integro Flow ; Berker Integro Pure ; Berker Integro Module inserts ; Berker Integro Classic