Rocker 3gang, Arsys, stainless steel matt, lacquered 14659004

EAN-Nr.
4011334146476
Packaging
10 PCEs

The product is unfortunately no longer available.


Technical characteristics

Materials
  • Colour of design line
    stainless steel
  • Colour
    stainless steel optics
  • RAL colour
    RAL 9022 - Pearl light grey
  • Material / workmanship
    lacquered
  • Material
    duroplastic
  • Surface appearance
    matt
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Identification
  • Main design line
    Berker Arsys