Centre plate with installation opening Ø 22.5 mm, R.1/R.3, black glossy 14322045

EAN-Nr.
4011334367093
Packaging
10 PCEs

Technical characteristics

Materials
  • Colour of labelling
    217,217,217
  • Colour of design line
    black
  • Colour
    black
  • Material
    Plastic/metal
  • Material for printing
    PC-PMA black
Installation, mounting
  • Installation aperture
    according to IEC 60947-5-1
  • Cut-out
    with cut-out dia. 22.5 mm
  • Installation mode
    without spreader claws
Settings
  • Shading parameter
    R1_czarny
  • Laser parameter
    R1_schwarz
Equipment
  • Type of configuration
    Laserdruck
  • Supporting plate / Supporting ring
    with supporting plate
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Identification
  • Application, usage
    Communication technology, Security and safety systems
  • Main design line
    Berker R.1/R.3/R.8
  • Secondary design line(s)
    Berker R.1, Berker R.3, Berker R.8