Frame 5gang horizontal Arsys polar white, glossy 13930069

EAN-Nr.
4011334174684
Packaging
2 PCEs

The product is unfortunately no longer available.


Technical characteristics

Dimensions
  • Depth
    9.5 mm
  • Height
    80.5 mm
  • Width
    364.5 mm
Capacity
  • Number of sockets
    5
Materials
  • Colour of design line
    polar white
  • Colour
    polarwhite
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    duroplastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Installation mode
    clamp fastening
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Identification
  • Main design line
    Berker Arsys