![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
10806082
EAN-Nr.
4011334313649
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Materials
-
Colour of design linewhite
-
Colourwhite
-
RAL colourRAL 1013 - Oyster white
-
Surface appearancevelvety
Installation, mounting
-
Installation modefor screw fastening
Identification
-
Secondary design line(s)Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with the corresponding sealing set.