Sealing set for arsys IP44 devices, arsys IP44 101000
EAN-Nr.
4011334200536
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Scope of delivery
-
Componentwith IP44 fixing element to screw on
Use cases
-
ApplicationLight control
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Application, usageFlush-mounted wet-room installation
-
Main design lineBerker Arsys IP44
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 101000
Manual for 101000 - Sealing set for Arsys IP44 devices (DE-EN-FR-NL-ES-PL, 2020-11)
PDF699 KB -
Declaration of conformity
EU Declaration of conformity for 101000
Declaration
PDF295 KBEU Declaration of conformity for 101000
PDF451 KB -
RoHS report
Pollutant guidelines for 101000
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 101000
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation