Cover plate toggle f. rot. switch/spring-return push-button, R.classic, bl.gl. 10012045

EAN-Nr.
4011334365532
Packaging
1 piece

This product is now obsolete. However, this page remains available for information purposes.


Technical characteristics

Materials
  • Colour of labelling
    217,217,217
  • Colour of design line
    black
  • Colour
    black
  • Colour
    dark brown
  • RAL colour
    RAL 9005 - Jet black
  • Material
    thermoplastic
  • Material for printing
    PC-PMA black
  • Material / surface
    Plastic
Installation, mounting
  • Installation mode
    with clamp/screw fastening
Equipment
  • Type of configuration
    Laserdruck
Identification
  • Main design line
    Serie R.classic
Instructions
  • Information text
    Caution! The cover plates may only be mounted without frames. ; Caution!In combinations, the spacer gland for Kaiser flush-mounted boxes must be used (order no. 1887).