orion plus DC reinforced polyester enclosure IP65
Category
- MCBs
- RCCBs
- RCBOs
- Switch disconnectors
- Add-on blocks
- Auxiliaries and accessories
- Prong insulated busbars and accessories
- Fork insulated busbars and accessories
- Surge protection devices
- HRC fuse carriers
- HRC cartridge fuses
- Motor starters
-
Photovoltaic system
- tehalit.lifea: DC trunking profiles 40mm to 60mm depth
- orion plus DC reinforced polyester enclosure IP65
- Wall-mounted enclosures
- Depth adjustement slide for enclosures
- Key lock for wall-mount enclosures
- Replacement lock
- Plastic wall fixing brackets for polyester enclosures
- Support for earth and neutral terminals with mounting adapter
- Equipment kits for modular devices, installation system S
- Settable DIN rails
- Blanking cover, insulated
- Enclosure plain mounting plates, steel
- Perforated mounting plates
- Mounting plate brackets
- Clip nuts and M5 screws
- Cable trunking
- Cable guide, DIN rail attachment
- Fixing bracket
- Blanking strip
- Marking strip
- Spray paint
- vector DC enclosure IP65
- DC protection and surge protection
- AC distributors and protection devices