Main incomers

The range includes air circuit breakers, moulded circuit breakers, disconnectors and changeover switches from 16 A to 6300 A. 

The offer is completed by earth leakage relays and torroids to build a main protection with adjustable setting for your installation.

h3 MCCBs

Easy mounting and safety.

h3+ MCCBs

The new generation of Hager MCCBs

h3 ACBs

High level safety

hw ACBs

Open circuit breakers high current hw from 630 to 5000 A

Earth leakage relays and torroids

This range of earth leakage relays were designed on an electronic basis, which ensure the monitoring of earth fault currents. When the fault current rises above the selected level, the outputs of the relay operate, and depending on the relay selected, it can have both adjustable sensitivity and time delay that can provide selectivity/discrimination. The relays are linked with detection torroids.

Load break switches

The range of enclosed LBS have been designed to provide individual protection and control of circuits of up to 1600A

Changeover switches

Changeover Switches are a unique solution for the control between two power supplies.

Fuse Combination Switches

Fuse combination switches.