Product catalogue | Hager Middle-East

ProductCatalog

Most popular products

5
1
HDA080Z - Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D  80A 18kA CTC
HDA080Z
Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 80A 18kA CTC
2
CDC264J - RCCB 2P 63A 30mA AC Class
CDC264J
RCCB 2P 63A 30mA AC Class
3
WGMC2 - 2 GANG FRAME
WGMC2
2 GANG FRAME
4
80141170 - Push-button module 1gang, intg temp. sensor, intg bus coupling unit, KNX - K.1
80141170
Push-button module 1gang, intg temp. sensor, intg bus coupling unit, KNX - K.1
5
SPB440D - Surge Protection Device 4P T2 TNS/TT Uc 275V In 20kA Imax 40kA
SPB440D
Surge Protection Device 4P T2 TNS/TT Uc 275V In 20kA Imax 40kA

Need help?We are here for you!

Read our brochures, catalogs and FAQs with ease and contact us if needed!

Get support

Need a training? Expand your knowledge

Apply for a training, attend a webinar or watch our How-to videos with ease!

Learn more