4-gang with thermostat
Filter
Category
-
KNX System (via ETS)
- Interfaces
- Visualisation
- Touch panels
- Switching
- Dimming
- Shutter/blinds control
- Switch/blind combi actuator
- HVAC
- HVAC/blind combi actuator
- Room actuator
- Analogue inputs
- Analogue outputs
- Multi application output module
- Binary inputs
- KNX presence detectors
- KNX monitor sensors
- KNX monitor sensors comfort
- KNX room temperature control
- KNX Touch Control
- KNX Touch Sensors - Berker S.1 / B.x
- KNX Touch Sensors - Berker Q.1 / Q.3
- KNX Touch Sensors - Berker K.1 / K.5
- KNX Touch Sensors - Berker R.1 / R.3
- KNX Touch Sensors - Berker B.IQ
- 1-gang
- 2-gang
- 3-gang
- 3-gang with thermostat
- 4-gang
- 4-gang with thermostat
- 5-gang with thermostat
- Lightscene 8-gang
- Labeling field
- KNX Touch Sensors - Berker TS Sensor
- KNX Touch Sensors - Berker System TS
- KNX Touch Sensors - Berker R.1 Touch Sensor
- KNX Touch Sensors - Berker R.3 Touch Sensor
- Physical sensors
- tebis KNX
- Flush mounted inserts
- Accessories
- KNX Quicklink RF