Product catalogue | Hager Middle-East

ProductCatalog

Most popular products

5
1
HDA080Z - Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D  80A 18kA CTC
HDA080Z
Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 80A 18kA CTC
2
MZ206 - Under voltage release 230V AC
MZ206
Under voltage release 230V AC
3
SPB440D - Surge Protection Device 4P T2 TNS/TT Uc 275V In 20kA Imax 40kA
SPB440D
Surge Protection Device 4P T2 TNS/TT Uc 275V In 20kA Imax 40kA
4
MC116A - MCB 1P 6kA C-16A 1M
MC116A
MCB 1P 6kA C-16A 1M
5
80141170 - Push-button module 1gang, intg temp. sensor, intg bus coupling unit, KNX - K.1
80141170
Push-button module 1gang, intg temp. sensor, intg bus coupling unit, KNX - K.1

Need help?We are here for you!

Read our brochures, catalogs and FAQs with ease and contact us if needed!

Get support

Need a training? Expand your knowledge

Apply for a training, attend a webinar or watch our How-to videos with ease!

Learn more