The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 75900076

STELLANTRIEB 230V 75900076

EAN-Nr.
4011334289173
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

STELLANTRIEB 230V

75900076

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Cable
  • Cable length
    200 m
Voltage
  • Nominal voltage
    230 - 230 V
Use conditions
  • Operating temperature
    0 - 60 °C

Downloads

  • Image 75900076  | Hager

    Product Image 75900076

  • Product datasheet

    Image Hager Product data sheet 75900076  | Hager

    Hager Product data sheet 75900076

    Product data sheet en-GB 2025-11-12

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group