The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 75900066

Battery cable set KNX 75900066

EAN-Nr.
4011334304647
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Battery cable set KNX

75900066

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Cable
  • Cable length
    2 m
Connectivity
  • With bus system KNX
    Yes
  • With bus system KNX radio
    No
Dimensions
  • Height
    176 mm
  • Width
    310 mm
  • Depth
    26 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 75900066
PDF
Hager RoHS report 75900066
PDF

Downloads

  • Image 75900066  | Hager

    Product Image 75900066

  • Product datasheet

    Image Hager Product data sheet 75900066  | Hager

    Hager Product data sheet 75900066

    Battery cable set KNX

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group