The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 28837003

Docking station, K.5, al., matt, lacq. 28837003

EAN-Nr.
4011334378310
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Docking station, K.5, al., matt, lacq.

28837003

  • Technical characteristics
  • Documentations
Download the sheet

Technical characteristics

Materials
  • Product colour
    Aluminium
  • Surface finish
    Matt
Dimensions
  • Height
    70.60 mm
  • Width
    80.60 mm
  • Depth
    104.70 mm

Downloads

  • Image 28837003  | Hager

    Product Image 28837003

  • Product datasheet

    Image Hager Product data sheet 28837003  | Hager

    Hager Product data sheet 28837003

    Docking station, K.5, al., matt, lacq.

    PDF
  • Installation manual

    Image Manual for 2883xx - Docking-station (EN, 2011-02)  | Hager

    Manual for 2883xx - Docking-station (EN, 2011-02)

    Installation manual en-GB 2011-07-25

    PDF
    695,83 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group