Supporting plate 1gang for AMP modular jacks
Category
- gallery
- essensya
- cubyko
- Berker S.1 / B.3 / B.7
- Berker Q.1 / Q.3 / Q.7
- Berker K.1 / K.5
- Berker Arsys
- Berker R.1 / R.3
- Berker Serie 1930 / Glass / R.Classic
-
Berker Integro
- Socket outlets
- Connecting devices 12V
- Switches / push buttons (module inserts)
- Rotary dimmer 12V DC
- Blind series push-button with imprinted symbol arrow (FLOW / PURE ranges)
- Communication & multimedia outlets
- Aerial connector box TV
- Aerial connector box SAT
- Aerial connector box radio/SAT
- USB charging socket (230V)
- Supporting plate 1gang for AMP modular jacks
- Supporting plate 2gang for MINI-COM modules
- Mini-Jacks (8 pole)
- Blank plates
- Berker Twin-Box
- Berker INTEGRO FLOW
- Berker INTEGRO CLASSIC
- Berker INTEGRO PURE
- Accessories
- Berker - Light controls
- Berker - Blind/shutter controls
- Berker - Communication & multimedia
- Berker connecting systems
- Security and safety systems