cover strips ZZ34S

EAN
3250617860185
Packaging
10 PCEs

Technical properties

Architecture
  • Fixing mode
    Clipped
Dimensions
  • Depth of installed product
    12 mm
  • Height of installed product
    62 mm
  • Width of installed product
    221 mm