![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
EV charging station accessories Wall fixation XEV6xx XEV427
EAN
4012740897419
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Compatibility
-
Model of accessorie for e-mobilityMontagerahmen
Dimensions
-
Depth of installed product54 mm
-
Height of installed product54 mm
-
Length662 mm
-
Width of installed product315 mm
Materials
-
Materialstainless steel
-
Material groupstainless steel
Installation, mounting
-
Suitable for outdoor useYes
Standards
-
European directive RoHsvoluntary compliance
Downloads
More documentation