KNX push button 6 gang gallery WXT306
EAN
3250618500387
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Bus systemEIB
-
Number of keys6
Functions
-
With room temperature controllerNo
Controls and indicators
-
Indicator lampno
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Type of surface treatmentPainted
Scope of delivery
-
Bus connection includedYes
Equipment
-
With anti-theft/dismantling protectionNo
-
With displayno
-
Bidirectional radio frequencyYes
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Identification
-
RangeGallery Tébis
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WXT306
PDF3 MB -
ProductETSBase
Product-Database ETS for WXT306
ETS Database for WXT3xx
KNXPROD552 KB -
ProductApplicationDescription
Application guides ETS / easy link for WXT306
Application description EASY for WXT30X-WXT31X-WXT32X - KNX Push Button (EN, 2022-01)
PDF6 MBApplication guides ETS / easy link for WXT306
Application description ETS for WXT30X-WXT31X-WXT32X - KNX Push Button (EN, 2022-02)
PDF2 MB -
ProductECDeclaration
EU Declaration of conformity for WXT306
Declaration
PDF123 KB -
ProductEnvironmentProfile
Product environmental profile for WXT306
PDF417 KB
More documentation