Plate gallery 2 gang vertical 71mm cord leather material WXP5142

EAN
3250617194440
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Clipped
Dimensions
  • Depth
    9.3 mm
  • Height
    158.7 mm
  • Width
    92 mm
Capacity
  • Number of sockets
    2
Materials
  • Free area for finishing name
    cord leather
  • Colour
    beige
  • RAL colour
    RAL 8011 - Nut brown
  • Material
    Leather
  • Surface appearance
    matt
Installation, mounting
  • Mounting way
    vertical
Equipment
  • With transparent product label holder
    No
Standards
  • European directive WEEE
    not concerned
Safety
  • IK protection code against mecanical impacts
    05
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -10…35 °C
  • Storage/transport temperature
    -10…50 °C
Identification
  • Composition
    Surface mounted frame