Plate gallery 6 modules enteraxe 57mm cord leather material WXP5106
EAN
3250617194372
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Dimensions
-
Depth9.3 mm
-
Height87.7 mm
-
Width206 mm
Capacity
-
Number of sockets1
Materials
-
Free area for finishing namecord leather
-
Surface appearancematt
Installation, mounting
-
Mounting wayhorizontal
Equipment
-
With transparent product label holderNo
Standards
-
European directive WEEEnot concerned
Safety
-
IK protection code against mecanical impacts05
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
CompositionSurface mounted frame
Downloads
-
Product image
-
ProductInspectionCertificate
Certificates for WXP5106
Product certificate en-GB 2023-02-14
PDF967 KB -
ProductECDeclaration
EU Declaration of conformity for WXP5106
PDF99 KBEU Declaration of conformity for WXP5106
dc24-0011
PDF364 KBEU Declaration of conformity for WXP5106
PDF196 KB
More documentation