![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Plate gallery plastic plastic 5 modules enteraxe 71mm night WXP0205
EAN
3250617199377
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Dimensions
-
Depth9.3 mm
-
Height88 mm
-
Width163 mm
Capacity
-
Number of sockets1
Materials
-
Free area for finishing namenight
-
Colourdeep black
-
RAL colourRAL 9005 - Jet black
-
Surface appearancematt
-
Type of surface treatmentPainted
Installation, mounting
-
Mounting wayhorizontal
Equipment
-
With transparent product label holderNo
Standards
-
European directive WEEEnot concerned
Safety
-
IK protection code against mecanical impacts05
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
CompositionSurface mounted frame
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WXP0205
PDF99 KBEU Declaration of conformity for WXP0205
dc24-0011
PDF364 KB -
ProductROHS
Pollutant guidelines for WXP0205
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXP0205
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation