Plate gallery plastic plastic 3 gang vertical 57mm titane WXP0123
EAN
3250617199292
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Dimensions
-
Depth9.3 mm
-
Height202 mm
-
Width92 mm
Capacity
-
Number of sockets3
Materials
-
Free area for finishing nametitane
-
Surface appearancematt
Installation, mounting
-
Mounting wayvertical
Equipment
-
With transparent product label holderNo
Standards
-
European directive WEEEnot concerned
Safety
-
IK protection code against mecanical impacts05
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
CompositionSurface mounted frame
Downloads
-
Product image
-
ProductInspectionCertificate
Certificates for WXP0123
Product certificate en-GB 2023-02-14
PDF967 KB -
ProductECDeclaration
EU Declaration of conformity for WXP0123
PDF99 KBEU Declaration of conformity for WXP0123
dc24-0011
PDF364 KB -
ProductROHS
Pollutant guidelines for WXP0123
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXP0123
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation