Key switch gallery 3 positions extraction in 0 titane WXF617T

EAN
3250617198820
Packaging
1 Piece

Technical properties

Architecture
  • Type of control unit
    Key
  • Fixing mode
    Clipped
Configuration
  • Antibacterial treatment
    No
Compatibility
  • IFTTT support available
    No
Main electrical features
  • Nominal voltage
    250 V
  • Frequency
    50/60 Hz
Electric current
  • Rated current
    16 A
Dimensions
  • Depth
    51.3 mm
  • Insertion depth
    34 mm
  • Height
    45 mm
  • Width
    45 mm
Materials
  • Free area for finishing name
    titane
  • Colour
    aluminium  optics
  • RAL colour
    RAL 9006 - White aluminium
  • Type of surface treatment
    Painted
Connection
  • Type of connection
    Screw connection
Equipment
  • With transparent product label holder
    No
Standards
  • European directive WEEE
    concerned
Safety
  • IK protection code against mecanical impacts
    IK02
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -10…35 °C
  • Storage/transport temperature
    -10…50 °C
Identification
  • Composition
    Basic element with central cover plate
More documentation