Switch 16AX multi sockets gallery 2P+E pure WXF436B

EAN
3250617191869
Packaging
10 PCEs

Technical properties

Architecture
  • Type of order
    Switch
  • Type of pole
    2P+T
  • Type of control unit
    single rocker
Configuration
  • Antibacterial treatment
    No
Compatibility
  • IFTTT support available
    No
Main electrical features
  • Nominal voltage
    250 V
  • Frequency
    50/60 Hz
Electric current
  • Rated current
    16 AX
Dimensions
  • Depth
    52 mm
  • Insertion depth
    52 mm
  • Height
    45 mm
  • Width
    45 mm
Materials
  • Free area for finishing name
    pure
  • Colour
    white  
  • RAL colour
    RAL 9016 - Traffic white
  • Type of surface treatment
    untreated
Connection
  • Connection cross-sect. flexible conductor
    0,5 / 2,5mm²
  • Connection cross-sect. rigid cable
    0,5 / 2,5mm²
Equipment
  • With transparent product label holder
    No
Standards
  • Approvals
    EN 60669-1
  • European directive WEEE
    concerned
Safety
  • IK protection code against mecanical impacts
    05
Use conditions
  • Operating temperature
    -10…35 °C
  • Storage/transport temperature
    -10…50 °C
Identification
  • Range
    gallery
  • Composition
    Mechanism with upper casing