Switch 16AX multi sockets gallery night WXF436N
EAN
3250617192781
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderSwitch
-
Type of control unitsingle rocker
-
Fixing modeClipped
Configuration
-
Antibacterial treatmentNo
Compatibility
-
IFTTT support availableNo
Main electrical features
-
Nominal voltage250 V
-
Frequency50/60 Hz
Electric current
-
Rated current16 AX
Dimensions
-
Depth52 mm
-
Insertion depth52 mm
-
Height45 mm
-
Width45 mm
Materials
-
Free area for finishing namenight
-
Surface appearancesatin finish
-
Type of surface treatmentuntreated
Connection
-
Connection cross-sect. flexible conductor0,5 / 2,5mm²
-
Connection cross-sect. rigid cable0,5 / 2,5mm²
-
Type of connectionQuickconnect
Equipment
-
With transparent product label holderNo
Standards
-
ApprovalsEN 60669-1
Safety
-
IK protection code against mecanical impacts05
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
CompositionMechanism with upper casing
Downloads
-
Product image
-
ProductLicence
Product licence for WXF436N
Licence for BELGIUM
PDF8 MBProduct licence for WXF436N
Licence for FRANCE
PDF862 KB -
ProductInspectionCertificate
Certificates for WXF436N
CB test certificate_BE_8632
PDF3 MBCertificates for WXF436N
Test_Report
PDF828 KB -
ProductECDeclaration
EU Declaration of conformity for WXF436N
PDF78 KB
More documentation